Aktualizace množství
Upozorňujeme, že množství bylo aktualizováno z důvodu balicího nebo minimálního množství.
Upozorňujeme, že množství bylo aktualizováno na. Je to z důvodu balicího nebo minimálního množství.
![]() |
Read the operating instructions before use. |
![]() |
Instructions for use and other useful information |
![]() |
Dealing with recyclable materials |
![]() |
Do not dispose of electric equipment and batteries as household waste |
![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
![]() |
Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
![]() |
Wear protective glasses |
![]() |
Direct current (DC) |
![]() |
Rated speed under no load |
![]() |
Revolutions per minute |
![]() |
Revolutions per minute |
![]() |
The product supports wireless data transmission compatible with iOS and Android platforms. |
![]() |
Li-ion battery |
![]() |
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
Cut-out tool |
SCO 6-A22 |
Generation |
01 |
Serial no. |
The product described is a hand-held cordless cut-out tool. It is designed for making cut-outs in drywall board, gypsum fiber board, composite materials and wood or wood-like materials.
The product comes with a removable vacuum cleaner hose connector for common vacuum-cleaner hoses. The connector fits on to the product, enabling it to be connected to a vacuum cleaner.Use only Hilti Li‑ion batteries of the B 22 series with this product.
Use only Hilti battery chargers of the C4/36 series for charging these batteries.
SCO 6-A22 |
|
---|---|
Rated voltage |
21.6 V |
Rated speed under no load |
30,000 /min |
Weight in accordance with EPTA procedure 01 |
1.4 kg |
Weight B 22/2.6 |
0.48 kg |
Weight B 22/3.0 |
0.58 kg |
Weight B 22/5.2 |
0.78 kg |
Operating temperature |
−17 ℃ … 60 ℃ |
Storage temperature |
−20 ℃ … 70 ℃ |
Clamping nut |
16 mm (5/8") external hexagon |
Collet diameter |
3.2 mm (1/8"), 4 mm (5/32"), 6.4 mm (1/4") |
Cutting bit shank diameter |
3.2 mm (1/8"), 4 mm (5/32"), 6.4 mm (1/4") |
Battery operating temperature |
−17 ℃ … 60 ℃ |
Battery charging starting temperature |
−10 ℃ … 45 ℃ |
Battery storage temperature |
−20 ℃ … 40 ℃ |
Sound power level (LWA) |
90 dB(A) |
Uncertainty for the sound power level (KWA) |
3 dB(A) |
Emission sound pressure level (LpA) |
79 dB(A) |
Uncertainty for the sound pressure level (KpA) |
3 dB(A) |
Vibration emission value (aWA) |
2.5 m/s² |
Uncertainty |
1.5 m/s² |
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
The battery doesn’t engage with an audible click. |
The retaining lugs on the battery are dirty. |
|
1 LED blinks. The power tool doesn’t run. |
Battery is discharged. |
|
The battery is too hot or too cold. |
|
|
All 4 LEDs blink. The power tool doesn’t run. |
The tool has been overloaded. |
|
The cut-out tool or the battery get very hot. |
Electrical fault. |
|
The motor has no braking effect. |
Battery is discharged. |
|
The power tool was overloaded briefly. |
|
Pro zobrazení správných cen a obsahu vyberte příslušný účet.